Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56H30 010
Part #:XC1166
Catalog #:154Q56H30 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.38 in | J: | 3.99 in |
| M: | 4.82 | F: | 1.38 |
| P: | 3.45 in | C: | 4.19 in |
| H: | 1.91 in | R: | 3.25 in |
| N: | 2.71 | B: | 3.44 |
| L: | 3.14 in | D: | 2.75 |
| A: | 4.88 | E: | 2.09 |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 30:1 |
| Mounting Style: | Shaft Mt | Series Code: | Raider |
| Ratio Range: | 30:1 | Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.63 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 478 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288340843 | Weight: | 21.00 LB |

