Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56H40 010
Part #:XC1167
Catalog #:154Q56H40 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.75 | F: | 1.38 |
| N: | 2.71 | L: | 3.14 in |
| J: | 3.99 in | P: | 3.45 in |
| R: | 3.25 in | C: | 4.19 in |
| B: | 3.44 | H: | 1.91 in |
| K: | 5.38 in | M: | 4.82 |
| A: | 4.88 | E: | 2.09 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.56 |
| Frame Size: | 56C | Ratio Range: | 40:1 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 520 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288340850 | Weight: | 17.87 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 11.60 IN |

