Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56H50 010
Part #:XC1168
Catalog #:154Q56H50 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.99 in | M: | 4.82 |
| K: | 5.38 in | L: | 3.14 in |
| P: | 3.45 in | B: | 3.44 |
| N: | 2.71 | D: | 2.75 |
| C: | 4.19 in | F: | 1.38 |
| R: | 3.25 in | H: | 1.91 in |
| A: | 4.88 | E: | 2.09 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 0.464 |
| Input Diameter (in): | 0.625 in | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.54 |
| Series Code: | Raider | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 494 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 662288340867 | Weight: | 21.00 LB |

