Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140H5 010
Part #:XC1170
Catalog #:154Q140H5 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.19 in | B: | 3.44 |
| F: | 1.38 | D: | 2.75 |
| H: | 1.91 in | N: | 2.71 |
| M: | 4.82 | L: | 3.14 in |
| P: | 3.45 in | J: | 3.99 in |
| K: | 5.38 in | R: | 3.25 in |
| A: | 4.88 | E: | 2.09 |
Technical Specifications
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 794 | Reducer Style: | Standard |
| Ratio: | 5:1 | Efficiency: | 80 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 1.939 hp @ 1750 rpm |
| Service Factor: | 1 | Center Distance (in): | 1.54 |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Output Diameter (in): | 0.625 in | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.939 | Ratio Range: | 5:1 |
| Series Code: | Raider | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 662288340881 | Weight: | 21.00 LB |

