Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140H15 010
Part #:XC1173
Catalog #:154Q140H15 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | H: | 1.91 in |
| P: | 3.45 in | L: | 3.14 in |
| N: | 2.71 | M: | 4.82 |
| B: | 3.44 | K: | 5.38 in |
| F: | 1.38 | D: | 2.75 |
| C: | 4.19 in | J: | 3.99 in |
| E: | 2.09 | A: | 4.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Ratio: | 15:1 | Efficiency: | 80 |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 1.003 hp @ 1750 rpm |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Mounting Style: | Shaft Mt | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.003 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288826675 | Weight: | 24.19 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 8.80 IN |

