Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UL15
Part #:XD1004
Catalog #:175UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.68 in | K: | 2.09 in |
| D: | 2.06 | Y: | 1.76 in |
| B: | 4.81 | M: | 1.81 |
| H: | 2.06 in | X: | 0.63 in |
| C: | 5.75 in | J: | 4.19 in |
| O: | 1.88 in | V: | 2.05 in |
| N: | 4.31 | F: | 2.75 |
| E: | 2.09 | A: | 3.38 |
| TAP Depth: | 0.61 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| T: | 0.875 | U: | 0.625 in |
| I: | 2.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 1253 | Reducer Style: | Standard |
| Ratio: | 15:1 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Key Length: | 1.38 | Key Sq.: | 0.1875 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 1.14 | Output Shaft Assembly Code: | L |
| Mounting Style: | No Base | Assembly: | U-L |
| Series Code: | Raider | Output RPM: | 116.6 |
| Center Distance (in): | 1.75 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.875 in | Model Code: | 175U |
| Output Key: | 3/16 X 1.38 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288342618 | Weight: | 20.00 LB |

