Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UL20
Part #:XD1005
Catalog #:175UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.06 in | Y: | 1.76 in |
| D: | 2.06 | K: | 2.09 in |
| F: | 2.75 | X: | 0.63 in |
| O: | 1.88 in | L: | 4.68 in |
| B: | 4.81 | M: | 1.81 |
| J: | 4.19 in | C: | 5.75 in |
| N: | 4.31 | V: | 2.05 in |
| TAP Depth: | 0.61 in | T: | 0.875 |
| E: | 2.09 | G: | 1.38 |
| Center Distance (in): | 1.75 in | A: | 3.38 |
| U: | 0.625 in | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Key Sq.: | 0.1875 | Ratio: | 20:1 |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 1358 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio Range: | 20:1 | Assembly: | U-L |
| Output Key: | 3/16 X 1.38 | Series Code: | Raider |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Output Diameter (in): | 0.875 in |
| Model Code: | 175U | Input HP @ 1750 RPM: | 0.9 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | L |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 630 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288342625 | Weight: | 20.00 LB |

