Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UR20
Part #:XD1015
Catalog #:175UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.81 | N: | 4.31 |
| Y: | 1.76 in | L: | 4.68 in |
| J: | 4.19 in | O: | 1.88 in |
| D: | 2.06 | K: | 2.09 in |
| H: | 2.06 in | F: | 2.75 |
| B: | 4.81 | X: | 0.63 in |
| V: | 1.84 in | C: | 5.75 in |
| TAP Depth: | 0.61 in | I: | 2.75 in |
| Center Distance (in): | 1.75 in | E: | 2.09 |
| U: | 0.625 in | A: | 3.38 |
| T: | 0.875 | G: | 1.38 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Key Length: | 1.38 | Reducer Style: | Standard |
| Key Sq.: | 0.1875 | Ratio: | 20:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1358 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Assembly: | U-R | Output Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Output Key: | 3/16 X 1.38 |
| Input HP @ 1750 RPM: | 0.9 | Input Diameter (in): | 0.625 in |
| Model Code: | 175U | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Series Code: | Raider |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 630 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288342700 | Weight: | 20.00 LB |

