Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UR40
Part #:XD1018
Catalog #:175UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | K: | 2.09 in |
| N: | 4.31 | D: | 2.06 |
| O: | 1.88 in | F: | 2.75 |
| V: | 1.84 in | Y: | 1.76 in |
| H: | 2.06 in | M: | 1.81 |
| B: | 4.81 | X: | 0.63 in |
| C: | 5.75 in | L: | 4.68 in |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| A: | 3.38 | U: | 0.625 in |
| TAP Depth: | 0.61 in | T: | 0.875 |
| I: | 2.75 in | H-Tap size: | 5/16 - 18 in |
| E: | 2.09 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1399 |
| Key Length: | 1.38 | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 40:1 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Model Code: | 175U | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Key: | 3/16 X 1.38 | Input HP @ 1750 RPM: | 0.52 |
| Output RPM: | 43.7 | Output Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Mounting Style: | No Base |
| Gear Type: | Worm | Assembly: | U-R |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288342724 | Weight: | 18.22 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 9.00 IN |

