Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UR50
Part #:XD1019
Catalog #:175UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | O: | 1.88 in |
| C: | 5.75 in | F: | 2.75 |
| Y: | 1.76 in | B: | 4.81 |
| D: | 2.06 | V: | 1.84 in |
| H: | 2.06 in | N: | 4.31 |
| M: | 1.81 | J: | 4.19 in |
| X: | 0.63 in | L: | 4.68 in |
| I: | 2.75 in | H-Tap size: | 5/16 - 18 in |
| U: | 0.625 in | T: | 0.875 |
| A: | 3.38 | TAP Depth: | 0.61 in |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| E: | 2.09 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 50:1 |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 1399 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Manufacturer Reducer Size: | 175 | Maximum Input HP: | 0.52 hp @ 1750 rpm |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Output RPM: | 35 | Input Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | U-R |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.41 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Output Key: | 3/16 X 1.38 | Model Code: | 175U |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288342731 | Weight: | 20.00 LB |

