Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UR60
Part #:XD1020
Catalog #:175UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 1.76 in | F: | 2.75 |
| N: | 4.31 | L: | 4.68 in |
| X: | 0.63 in | M: | 1.81 |
| J: | 4.19 in | O: | 1.88 in |
| B: | 4.81 | K: | 2.09 in |
| H: | 2.06 in | C: | 5.75 in |
| V: | 1.84 in | D: | 2.06 |
| T: | 0.875 | A: | 3.38 |
| Center Distance (in): | 1.75 in | I: | 2.75 in |
| G: | 1.38 | TAP Depth: | 0.61 in |
| H-Tap size: | 5/16 - 18 in | U: | 0.625 in |
| E: | 2.09 |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Key Length: | 1.38 |
| Ratio: | 60:1 | Key Sq.: | 0.1875 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Model Code: | 175U | Product Type: | Worm Speed Reducer |
| Output RPM: | 29.1 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Mounting Style: | No Base |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Series Code: | Raider |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 X 1.38 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 0.35 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | U-R |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 623 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288551454 | Weight: | 20.00 LB |

