Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175ULR5
Part #:XD1021
Catalog #:175ULR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.81 | B: | 4.81 |
| J: | 4.19 in | L: | 4.68 in |
| O: | 1.88 in | V: | 2.05 in |
| N: | 4.31 | D: | 2.06 |
| Y: | 1.76 in | C: | 5.75 in |
| X: | 0.63 in | F: | 2.75 |
| K: | 2.09 in | H: | 2.06 in |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.75 in | A: | 3.38 |
| E: | 2.09 | TAP Depth: | 0.61 in |
| O*: | 1.88 in | G: | 1.38 |
| I: | 2.75 in | U: | 0.625 in |
Technical Specifications
| Input Speed: | 1750 | Key Length: | 1.38 |
| Thrust Rating - output shaft: | 868 | Reducer Style: | Standard |
| Ratio: | 5:1 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.1875 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | U-LR | Output Diameter (in): | 0.875 in |
| Output Key: | 3/16 X 1.38 | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | D |
| Ratio Range: | 5:1 | Series Code: | Raider |
| Output Shaft Orientation: | LR | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.45 |
| Model Code: | 175U | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 663 lb |
General Specifications
| UPC: | 662288551461 | Weight: | 20.00 LB |

