Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175ULR15
Part #:XD1024
Catalog #:175ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | Y: | 1.76 in |
| M: | 1.81 | O: | 1.88 in |
| J: | 4.19 in | F: | 2.75 |
| B: | 4.81 | X: | 0.63 in |
| K: | 2.09 in | H: | 2.06 in |
| V: | 2.05 in | L: | 4.68 in |
| N: | 4.31 | C: | 5.75 in |
| A: | 3.38 | Center Distance (in): | 1.75 in |
| T: | 0.875 | O*: | 1.88 in |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.61 in |
| E: | 2.09 | I: | 2.75 in |
| U: | 0.625 in | G: | 1.38 |
Technical Specifications
| Thrust Rating - output shaft: | 1253 | Efficiency: | 80 |
| Reducer Style: | Standard | Key Length: | 1.38 |
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Output RPM: | 116.6 | Output Shaft Orientation: | LR |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Model Code: | 175U |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | U-LR |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Output Key: | 3/16 X 1.38 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 1.14 |
| Series Code: | Raider | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288551485 | Weight: | 20.55 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 8.90 IN |

