Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175ULR25
Part #:XD1026
Catalog #:175ULR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 6.78 | Y: | 1.76 in |
| O: | 6.98 in | B: | 3.56 |
| K: | 5.75 in | L: | 3.24 in |
| J: | 4.45 in | V: | 2.05 in |
| X: | 0.63 in | D: | 2.75 |
| N: | 4.31 | F: | 1.38 |
| H: | 2.06 in | C: | 4.19 in |
| A: | 5.06 | E: | 2.09 |
Technical Specifications
| Ratio: | 25:1 | Efficiency: | 80 |
| Reducer Style: | Standard | Key Sq.: | 0.1875 |
| Thrust Rating - output shaft: | 1144 | Key Length: | 1.38 |
| Input Speed: | 1750 | Input Style: | Shaft |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Center Distance (in): | 1.75 | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 0.88 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 644 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288684206 | Weight: | 20.00 LB |

