Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175ULR50
Part #:XD1029
Catalog #:175ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | M: | 1.81 |
| L: | 4.68 in | F: | 2.75 |
| B: | 4.81 | D: | 2.06 |
| H: | 2.06 in | X: | 0.63 in |
| V: | 2.05 in | K: | 2.09 in |
| J: | 4.19 in | N: | 4.31 |
| Y: | 1.76 in | C: | 5.75 in |
| O*: | 1.88 in | U: | 0.625 in |
| TAP Depth: | 0.61 in | E: | 2.09 |
| H-Tap size: | 5/16 - 18 in | G: | 1.38 |
| I: | 2.75 in | Center Distance (in): | 1.75 in |
| T: | 0.875 | A: | 3.38 |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.1875 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 1399 |
| Key Length: | 1.38 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Maximum Input HP: | 0.52 hp @ 1750 rpm | Manufacturer Reducer Size: | 175 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Series Code: | Raider | Ratio Range: | 50:1 |
| Model Code: | 175U | Service Factor: | 1 |
| Output RPM: | 35 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.41 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Assembly: | U-LR | Output Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.38 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | D | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288551515 | Weight: | 20.00 LB |

