Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175ULR60
Part #:XD1030
Catalog #:175ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | N: | 4.31 |
| M: | 1.81 | X: | 0.63 in |
| J: | 4.19 in | O: | 1.88 in |
| Y: | 1.76 in | F: | 2.75 |
| C: | 5.75 in | B: | 4.81 |
| K: | 2.09 in | V: | 2.05 in |
| H: | 2.06 in | L: | 4.68 in |
| G: | 1.38 | TAP Depth: | 0.61 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| I: | 2.75 in | T: | 0.875 |
| E: | 2.09 | O*: | 1.88 in |
| H-Tap size: | 5/16 - 18 in | A: | 3.38 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 1399 |
| Ratio: | 60:1 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Sq.: | 0.1875 | Key Length: | 1.38 |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Output Shaft Orientation: | LR | Assembly: | U-LR |
| Series Code: | Raider | Model Code: | 175U |
| Input HP @ 1750 RPM: | 0.35 | Output Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 29.1 | Input RPM: | 1,750 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.38 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 623 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288550990 | Weight: | 20.00 LB |

