Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L5
Part #:XD1091
Catalog #:175Q56L5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | P: | 3.81 in |
| F: | 2.75 | B: | 4.81 |
| D: | 2.06 | N: | 4.31 |
| C: | 5.75 in | K: | 2.09 in |
| O: | 1.88 in | V: | 2.05 in |
| L: | 3.24 in | H: | 2.06 in |
| M: | 6.78 | R: | 3.25 in |
| A: | 3.38 | G: | 1.38 |
| AK: | 4.5 | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | LQ: | 4.38 in |
| T: | 0.875 | BD: | 6.5 |
| AJ: | 5.88 | E: | 2.09 |
| BE: | 0.38 in | TAP Depth: | 0.61 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 868 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 350 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | L | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 2.45 |
| Model Code: | 175Q | Center Distance (in): | 1.75 |
| Assembly: | Q-L | Output Key: | 3/16 X 1.38 |
| Output Diameter (in): | 0.875 in | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 663 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343226 | Weight: | 24.00 LB |

