Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L15
Part #:XD1094
Catalog #:175Q56L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | J: | 4.19 in |
| P: | 3.81 in | B: | 4.81 |
| M: | 6.78 | C: | 5.75 in |
| V: | 2.05 in | K: | 2.09 in |
| L: | 3.24 in | D: | 2.06 |
| O: | 1.88 in | F: | 2.75 |
| R: | 3.25 in | H: | 2.06 in |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| E: | 2.09 | LQ: | 4.38 in |
| BE: | 0.38 in | T: | 0.875 |
| BF: | 0.41 | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.61 in |
| AK: | 4.5 | A: | 3.38 |
| BD: | 6.5 | G: | 1.38 |
Technical Specifications
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1253 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 15:1 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Gear Type: | Worm | Assembly: | Q-L |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Model Code: | 175Q | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.38 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.14 |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343240 | Weight: | 21.45 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 11.60 IN |

