Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L25
Part #:XD1096
Catalog #:175Q56L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.38 | B: | 3.56 |
| M: | 6.78 | D: | 2.75 |
| P: | 3.81 in | C: | 4.19 in |
| J: | 4.09 in | N: | 4.31 |
| L: | 3.24 in | K: | 5.75 in |
| H: | 2.06 in | R: | 3.25 in |
| V: | 2.05 in | A: | 5.06 |
| E: | 2.09 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16x3/32 |
| Reducer Style: | Standard | Ratio: | 25:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.88 | Service Factor: | 1 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Frame Size: | 56C | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 644 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288684213 | Weight: | 24.00 LB |

