Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L40
Part #:XD1098
Catalog #:175Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.05 in | L: | 3.24 in |
| R: | 3.25 in | N: | 4.31 |
| P: | 3.81 in | D: | 2.06 |
| O: | 1.88 in | K: | 2.09 in |
| B: | 4.81 | F: | 2.75 |
| M: | 6.78 | C: | 5.75 in |
| H: | 2.06 in | J: | 4.19 in |
| BD: | 6.5 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| E: | 2.09 | A: | 3.38 |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| T: | 0.875 | G: | 1.38 |
| AK: | 4.5 | LQ: | 4.38 in |
| TAP Depth: | 0.61 in | I: | 2.75 in |
Technical Specifications
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 1399 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Output Key: | 3/16 X 1.38 |
| Output Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series Code: | Raider | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| Service Factor: | 1 | Model Code: | 175Q |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Output RPM: | 43.7 | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 0.52 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Assembly: | Q-L |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288551003 | Weight: | 21.44 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.70 IN |

