Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L50
Part #:XD1099
Catalog #:175Q56L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | P: | 3.81 in |
| R: | 3.25 in | O: | 1.88 in |
| H: | 2.06 in | V: | 2.05 in |
| N: | 4.31 | J: | 4.19 in |
| M: | 6.78 | C: | 5.75 in |
| D: | 2.06 | L: | 3.24 in |
| B: | 4.81 | K: | 2.09 in |
| BE: | 0.38 in | A: | 3.38 |
| I: | 2.75 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | AK: | 4.5 |
| TAP Depth: | 0.61 in | AJ: | 5.88 |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| BD: | 6.5 | LQ: | 4.38 in |
| G: | 1.38 | E: | 2.09 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1399 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Ratio: | 50:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.41 | Output Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Output RPM: | 35 | Mounting Style: | No Base |
| Center Distance (in): | 1.75 | Assembly: | Q-L |
| Model Code: | 175Q | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.38 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Ratio Range: | 50:1 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343271 | Weight: | 21.48 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 11.60 IN |

