Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L60
Part #:XD1100
Catalog #:175Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.81 in | D: | 2.06 |
| F: | 2.75 | C: | 5.75 in |
| N: | 4.31 | R: | 3.25 in |
| L: | 3.24 in | M: | 6.78 |
| J: | 4.19 in | H: | 2.06 in |
| B: | 4.81 | O: | 1.88 in |
| K: | 2.09 in | V: | 2.05 in |
| G: | 1.38 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | A: | 3.38 |
| I: | 2.75 in | AJ: | 5.88 |
| AK: | 4.5 | TAP Depth: | 0.61 in |
| LQ: | 4.38 in | BF: | 0.41 |
| E: | 2.09 | BD: | 6.5 |
| H-Tap size: | 5/16 - 18 in | T: | 0.875 |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Ratio: | 60:1 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | Q-L |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Output RPM: | 29.1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Mounting Style: | No Base | Output Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.35 | Output Shaft Assembly Code: | L |
| Ratio Range: | 60:1 | Model Code: | 175Q |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.38 |
| Series Code: | Raider | Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 623 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343288 | Weight: | 24.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

