Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56R5
Part #:XD1101
Catalog #:175Q56R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | B: | 4.81 |
| F: | 2.75 | K: | 2.09 in |
| N: | 4.31 | R: | 3.25 in |
| L: | 3.24 in | O: | 1.88 in |
| H: | 2.06 in | D: | 2.06 |
| M: | 6.78 | V: | 2.05 in |
| P: | 3.81 in | C: | 5.75 in |
| TAP Depth: | 0.61 in | E: | 2.09 |
| G: | 1.38 | BD: | 6.5 |
| Center Distance (in): | 1.75 in | A: | 3.38 |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 0.875 | LQ: | 4.38 in |
| I: | 2.75 in | AJ: | 5.88 |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 868 |
| Reducer Style: | Standard | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Frame Size: | 56C | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.45 |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Assembly: | Q-R | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.38 | Model Code: | 175Q |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 663 lb | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343295 | Weight: | 24.00 LB |

