Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56R10
Part #:XD1103
Catalog #:175Q56R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | D: | 2.06 |
| J: | 4.19 in | H: | 2.06 in |
| P: | 3.81 in | C: | 5.75 in |
| K: | 2.09 in | B: | 4.81 |
| N: | 4.31 | L: | 3.24 in |
| O: | 1.88 in | V: | 2.05 in |
| M: | 6.78 | R: | 3.25 in |
| AK: | 4.5 | A: | 3.38 |
| I: | 2.75 in | H-Tap size: | 5/16 - 18 in |
| BD: | 6.5 | G: | 1.38 |
| TAP Depth: | 0.61 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 0.875 |
| LQ: | 4.38 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | E: | 2.09 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1098 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Ratio: | 10:1 | Output Diameter (in): | 0.875 in |
| Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Mounting Style: | No Base |
| Output Key: | 3/16 X 1.38 | Input HP @ 1750 RPM: | 1.52 |
| Model Code: | 175Q | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Assembly: | Q-R | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343301 | Weight: | 24.00 LB |

