Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56R20
Part #:XD1105
Catalog #:175Q56R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | N: | 4.31 |
| H: | 2.06 in | F: | 2.75 |
| L: | 3.24 in | P: | 3.81 in |
| C: | 5.75 in | V: | 2.05 in |
| B: | 4.81 | D: | 2.06 |
| J: | 4.19 in | R: | 3.25 in |
| O: | 1.88 in | M: | 6.78 |
| BD: | 6.5 | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | I: | 2.75 in |
| BE: | 0.38 in | E: | 2.09 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 1.38 | TAP Depth: | 0.61 in |
| T: | 0.875 | LQ: | 4.38 in |
| Center Distance (in): | 1.75 in | A: | 3.38 |
Technical Specifications
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1358 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 1.75 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Assembly: | Q-R | Output RPM: | 87.5 |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Model Code: | 175Q |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 0.9 | Output Key: | 3/16 X 1.38 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Frame Size: | 56C | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 630 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288343325 | Weight: | 24.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

