Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56R60
Part #:XD1110
Catalog #:175Q56R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 6.78 | C: | 5.75 in |
| V: | 2.05 in | L: | 3.24 in |
| O: | 1.88 in | J: | 4.19 in |
| R: | 3.25 in | H: | 2.06 in |
| F: | 2.75 | B: | 4.81 |
| P: | 3.81 in | N: | 4.31 |
| K: | 2.09 in | D: | 2.06 |
| T: | 0.875 | BD: | 6.5 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| LQ: | 4.38 in | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 in | A: | 3.38 |
| G: | 1.38 | TAP Depth: | 0.61 in |
| I: | 2.75 in | E: | 2.09 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1399 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Efficiency: | 80 | Center Distance (in): | 1.75 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.35 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.1 |
| Model Code: | 175Q | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.38 | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Assembly: | Q-R |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.875 in | Frame Size: | 56C |
| Mounting Style: | No Base | Service Factor: | 1 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 623 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288343363 | Weight: | 24.00 LB |

