Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56LR10
Part #:XD1113
Catalog #:175Q56LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.81 in | R: | 3.25 in |
| D: | 2.06 | K: | 2.09 in |
| J: | 4.19 in | C: | 5.75 in |
| O: | 1.88 in | V: | 2.05 in |
| L: | 3.24 in | H: | 2.06 in |
| M: | 6.78 | N: | 4.31 |
| F: | 2.75 | B: | 4.81 |
| Center Distance (in): | 1.75 in | I: | 2.75 in |
| BE: | 0.38 in | A: | 3.38 |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 1.38 | LQ: | 4.38 in |
| BD: | 6.5 | E: | 2.09 |
| AK: | 4.5 | TAP Depth: | 0.61 in |
| T: | 0.875 | O*: | 1.88 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1098 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Input HP @ 1750 RPM: | 1.52 |
| Output Key: | 3/16 X 1.38 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 175 |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.875 in | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 0.625 in |
| Model Code: | 175Q | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343387 | Weight: | 24.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

