Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56LR20
Part #:XD1115
Catalog #:175Q56LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | D: | 2.06 |
| V: | 2.05 in | L: | 3.24 in |
| R: | 3.25 in | O: | 1.88 in |
| F: | 2.75 | B: | 4.81 |
| M: | 6.78 | C: | 5.75 in |
| N: | 4.31 | H: | 2.06 in |
| P: | 3.81 in | J: | 4.19 in |
| A: | 3.38 | LQ: | 4.38 in |
| AJ: | 5.88 | T: | 0.875 |
| E: | 2.09 | TAP Depth: | 0.61 in |
| H-Tap size: | 5/16 - 18 in | BD: | 6.5 |
| I: | 2.75 in | O*: | 1.88 in |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 1.38 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 20:1 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1358 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.9 | Service Factor: | 1 |
| Frame Size: | 56C | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.625 in | Model Code: | 175Q |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Ratio Range: | 20:1 | Output Key: | 3/16 X 1.38 |
| Assembly: | Q-LR | Mounting Style: | No Base |
| Output RPM: | 87.5 | Output Shaft Orientation: | LR |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.875 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 630 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288343400 | Weight: | 24.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

