Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56LR30
Part #:XD1117
Catalog #:175Q56LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | C: | 5.75 in |
| V: | 2.05 in | R: | 3.25 in |
| P: | 3.81 in | M: | 6.78 |
| K: | 2.09 in | F: | 2.75 |
| B: | 4.81 | N: | 4.31 |
| L: | 3.24 in | D: | 2.06 |
| H: | 2.06 in | O: | 1.88 in |
| Center Distance (in): | 1.75 in | BD: | 6.5 |
| E: | 2.09 | G: | 1.38 |
| BE: | 0.38 in | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.61 in |
| O*: | 1.88 in | LQ: | 4.38 in |
| A: | 3.38 | AJ: | 5.88 |
| I: | 2.75 in | AK: | 4.5 |
| T: | 0.875 |
Technical Specifications
| Ratio: | 30:1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1399 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Center Distance (in): | 1.75 |
| Output Shaft Orientation: | LR | Output Key: | 3/16 X 1.38 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 0.63 |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Model Code: | 175Q | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288343417 | Weight: | 24.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

