Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140L15
Part #:XD1124
Catalog #:175Q140L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | K: | 2.09 in |
| M: | 6.78 | F: | 2.75 |
| V: | 2.05 in | H: | 2.06 in |
| L: | 3.24 in | P: | 3.81 in |
| N: | 4.31 | J: | 4.19 in |
| D: | 2.06 | B: | 4.81 |
| O: | 1.88 in | C: | 5.75 in |
| BE: | 0.38 in | G: | 1.38 |
| I: | 2.75 in | A: | 3.38 |
| E: | 2.09 | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | AK: | 4.5 |
| TAP Depth: | 0.61 in | AJ: | 5.88 |
| BD: | 6.5 | Center Distance (in): | 1.75 in |
| T: | 0.875 | LQ: | 4.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1253 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Ratio: | 15:1 | Mounting Style: | No Base |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Model Code: | 175Q | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.38 | Input RPM: | 1,750 |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output RPM: | 116.6 | Output Diameter (in): | 0.875 in |
| Series Code: | Raider | Output Shaft Assembly Code: | L |
| Ratio Range: | 15:1 | Assembly: | Q-L |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.14 |
| Service Factor: | 1 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343479 | Weight: | 24.00 LB |

