Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140R5
Part #:XD1131
Catalog #:175Q140R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | N: | 4.31 |
| L: | 3.24 in | M: | 6.78 |
| B: | 4.81 | D: | 2.06 |
| C: | 5.75 in | H: | 2.06 in |
| F: | 2.75 | V: | 2.05 in |
| J: | 4.19 in | P: | 3.81 in |
| K: | 2.09 in | R: | 3.25 in |
| BE: | 0.38 in | LQ: | 4.38 in |
| E: | 2.09 | BD: | 6.5 |
| A: | 3.38 | H-Tap size: | 5/16 - 18 in |
| G: | 1.38 | AJ: | 5.88 |
| BF: | 0.41 | T: | 0.875 |
| I: | 2.75 in | TAP Depth: | 0.61 in |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 5:1 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 868 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Mounting Style: | No Base |
| Center Distance (in): | 1.75 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | Q-R |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 0.875 in |
| Output Key: | 3/16 X 1.38 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.45 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | R |
| Output RPM: | 350 | Model Code: | 175Q |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 663 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288343530 | Weight: | 24.00 LB |

