Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140R10
Part #:XD1133
Catalog #:175Q140R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | N: | 4.31 |
| V: | 2.05 in | C: | 5.75 in |
| H: | 2.06 in | M: | 6.78 |
| O: | 1.88 in | J: | 4.19 in |
| B: | 4.81 | R: | 3.25 in |
| L: | 3.24 in | D: | 2.06 |
| F: | 2.75 | P: | 3.81 in |
| T: | 0.875 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 1.38 | A: | 3.38 |
| TAP Depth: | 0.61 in | H-Tap size: | 5/16 - 18 in |
| BD: | 6.5 | I: | 2.75 in |
| LQ: | 4.38 in | BE: | 0.38 in |
| E: | 2.09 | Center Distance (in): | 1.75 in |
Technical Specifications
| Efficiency: | 80 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1098 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Model Code: | 175Q | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Output RPM: | 175 |
| Product Type: | Worm Speed Reducer | Assembly: | Q-R |
| Input HP @ 1750 RPM: | 1.52 | Output Shaft Assembly Code: | R |
| Series Code: | Raider | Output Key: | 3/16 X 1.38 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343547 | Weight: | 24.00 LB |

