Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140LR10
Part #:XD1143
Catalog #:175Q140LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.06 in | K: | 2.09 in |
| F: | 2.75 | C: | 5.75 in |
| D: | 2.06 | P: | 3.81 in |
| R: | 3.25 in | O: | 1.88 in |
| J: | 4.19 in | M: | 6.78 |
| L: | 3.24 in | V: | 2.05 in |
| B: | 4.81 | N: | 4.31 |
| E: | 2.09 | AJ: | 5.88 |
| O*: | 1.88 in | G: | 1.38 |
| TAP Depth: | 0.61 in | BE: | 0.38 in |
| I: | 2.75 in | BD: | 6.5 |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | LQ: | 4.38 in |
| T: | 0.875 | A: | 3.38 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1098 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Manufacturer Reducer Size: | 175 |
| Maximum Input HP: | 1.625 hp @ 1750 rpm | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.38 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Center Distance (in): | 1.75 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Mounting Style: | No Base |
| Model Code: | 175Q | Output Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.52 | Assembly: | Q-LR |
| Input Diameter (in): | 0.875 in | Series Code: | Raider |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343622 | Weight: | 23.32 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 8.80 IN |

