Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UH5 100
Part #:XD1151
Catalog #:175UH5 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.63 in | J: | 4.45 in |
| H: | 2.06 in | Y: | 1.76 in |
| C: | 4.19 in | K: | 5.75 in |
| D: | 2.75 | L: | 3.24 in |
| N: | 2.75 | M: | 5.5 |
| O: | 6.98 in | F: | 1.38 |
| B: | 3.56 | E: | 2.09 |
| A: | 5.06 |
Technical Specifications
| Key Length: | 1.38 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 793 | Input Speed: | 1750 |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Ratio: | 5:1 | Output Diameter (in): | 1.000 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Series Code: | Raider |
| Ratio Range: | 5:1 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 2.43 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343691 | Weight: | 21.00 LB |

