Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UH10 100
Part #:XD1153
Catalog #:175UH10 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.38 | B: | 3.56 |
| D: | 2.75 | J: | 4.45 in |
| L: | 3.24 in | K: | 5.75 in |
| X: | 0.63 in | Y: | 1.76 in |
| O: | 6.98 in | N: | 2.75 |
| M: | 5.5 | H: | 2.06 in |
| C: | 4.19 in | A: | 5.06 |
| E: | 2.09 |
Technical Specifications
| Input Speed: | 1750 | Key Sq.: | 0.188 |
| Thrust Rating - output shaft: | 976 | Key Length: | 1.38 |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 1.625 | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Shaft | Center Distance (in): | 1.75 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288343707 | Weight: | 19.21 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 11.50 IN |

