Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UH30 100
Part #:XD1157
Catalog #:175UH30 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 6.98 in | K: | 5.75 in |
| C: | 4.19 in | F: | 1.38 |
| B: | 3.56 | Y: | 1.76 in |
| H: | 2.06 in | X: | 0.63 in |
| M: | 5.5 | N: | 2.75 |
| J: | 4.45 in | D: | 2.75 |
| L: | 3.24 in | A: | 5.06 |
| E: | 2.09 |
Technical Specifications
| Key Length: | 1.38 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.000 in | Series Code: | Raider |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.74 |
| Input Diameter (in): | 0.625 in | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Input Style: | Shaft |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343738 | Weight: | 21.00 LB |

