Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UH40 100
Part #:XD1158
Catalog #:175UH40 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.19 in | B: | 3.56 |
| J: | 4.45 in | N: | 2.75 |
| F: | 1.38 | Y: | 1.76 in |
| H: | 2.06 in | D: | 2.75 |
| X: | 0.63 in | O: | 6.98 in |
| M: | 5.5 | L: | 3.24 in |
| K: | 5.75 in | A: | 5.06 |
| E: | 2.09 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Key Length: | 1.38 |
| Thrust Rating - output shaft: | 1144 | Efficiency: | 80 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Input Style: | Shaft |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.61 |
| Series Code: | Raider | Output Diameter (in): | 1.000 in |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343745 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

