Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UH60 100
Part #:XD1160
Catalog #:175UH60 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 1.76 in | C: | 4.19 in |
| X: | 0.63 in | J: | 4.45 in |
| H: | 2.06 in | O: | 6.98 in |
| L: | 3.24 in | N: | 2.75 |
| K: | 5.75 in | F: | 1.38 |
| B: | 3.56 | D: | 2.75 |
| M: | 5.5 | E: | 2.09 |
| A: | 5.06 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 60:1 |
| Key Length: | 1.38 | Efficiency: | 80 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1144 |
| Key Sq.: | 0.188 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input Style: | Shaft |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1.000 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.45 |
| Service Factor: | 1 | Mounting Style: | Shaft Mt |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 623 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288343769 | Weight: | 17.75 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 9.00 IN |

