Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H5 100
Part #:XD1181
Catalog #:175Q56H5 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.09 in | H: | 2.06 in |
| F: | 1.38 | L: | 3.24 in |
| P: | 3.81 in | D: | 2.75 |
| C: | 4.19 in | K: | 5.75 in |
| R: | 3.25 in | B: | 3.56 |
| N: | 2.75 | M: | 5.5 |
| E: | 2.09 | A: | 5.06 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16x3/32 |
| Thrust Rating - output shaft: | 793 | Efficiency: | 80 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 2.43 | Center Distance (in): | 1.75 |
| Ratio Range: | 5:1 | Mounting Style: | Shaft Mt |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| Series Code: | Raider | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343936 | Weight: | 25.00 LB |

