Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H15 100
Part #:XD1184
Catalog #:175Q56H15 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.38 | P: | 3.81 in |
| J: | 4.09 in | R: | 3.25 in |
| K: | 5.75 in | N: | 2.75 |
| D: | 2.75 | M: | 5.5 |
| L: | 3.24 in | C: | 4.19 in |
| B: | 3.56 | H: | 2.06 in |
| E: | 2.09 | A: | 5.06 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16x3/32 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.625 | Ratio: | 15:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.22 | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Frame Size: | 56C | Center Distance (in): | 1.75 |
| Series Code: | Raider | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288343950 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.60 IN |

