Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H25 100
Part #:XD1186
Catalog #:175Q56H25 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.81 in | N: | 2.75 |
| H: | 2.06 in | K: | 5.75 in |
| M: | 5.5 | F: | 1.38 |
| B: | 3.56 | R: | 3.25 in |
| C: | 4.19 in | L: | 3.24 in |
| J: | 4.09 in | D: | 2.75 |
| E: | 2.09 | A: | 5.06 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1144 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Ratio: | 25:1 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.88 |
| Frame Size: | 56C | Service Factor: | 1 |
| Ratio Range: | 25:1 | Series Code: | Raider |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 644 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288685678 | Weight: | 25.00 LB |

