Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H40 100
Part #:XD1188
Catalog #:175Q56H40 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.06 in | M: | 5.5 |
| P: | 3.81 in | R: | 3.25 in |
| F: | 1.38 | L: | 3.24 in |
| B: | 3.56 | N: | 2.75 |
| D: | 2.75 | C: | 4.19 in |
| K: | 5.75 in | J: | 4.09 in |
| A: | 5.06 | E: | 2.09 |
Technical Specifications
| Ratio: | 40:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16x3/32 |
| Thrust Rating - output shaft: | 1144 | Efficiency: | 80 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Ratio Range: | 40:1 |
| Mounting Style: | Shaft Mt | Frame Size: | 56C |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.61 |
| Series Code: | Raider | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343981 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.60 IN |

