Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H50 100
Part #:XD1189
Catalog #:175Q56H50 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.56 | D: | 2.75 |
| C: | 4.19 in | P: | 3.81 in |
| N: | 2.75 | H: | 2.06 in |
| M: | 5.5 | J: | 4.09 in |
| K: | 5.75 in | F: | 1.38 |
| L: | 3.24 in | R: | 3.25 in |
| E: | 2.09 | A: | 5.06 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16x3/32 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 0.52 |
| Output Diameter (in): | 1.000 in | Frame Size: | 56C |
| Service Factor: | 1 | Mounting Style: | Shaft Mt |
| Ratio Range: | 50:1 | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288343998 | Weight: | 25.00 LB |

