Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140H5 100
Part #:XD1191
Catalog #:175Q140H5 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.75 in | M: | 5.5 |
| B: | 3.56 | C: | 4.19 in |
| N: | 2.75 | H: | 2.06 in |
| F: | 1.38 | D: | 2.75 |
| J: | 4.09 in | P: | 3.81 in |
| R: | 3.25 in | L: | 3.24 in |
| A: | 5.06 | E: | 2.09 |
Technical Specifications
| Motor Frame Size: | 140TC | Efficiency: | 80 |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 793 |
| Input Keyway (C Face): | 3/16x3/32 | Input Speed: | 1750 |
| Manufacturer Reducer Size: | 175 | Maximum Input HP: | 2.43 hp @ 1750 rpm |
| Service Factor: | 1 | Mounting Style: | Shaft Mt |
| Center Distance (in): | 1.75 | Product Type: | Worm Speed Reducer |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.43 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Series Code: | Raider | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288344001 | Weight: | 25.00 LB |

