Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140H10 100
Part #:XD1193
Catalog #:175Q140H10 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.24 in | M: | 5.5 |
| C: | 4.19 in | J: | 4.09 in |
| B: | 3.56 | D: | 2.75 |
| F: | 1.38 | H: | 2.06 in |
| P: | 3.81 in | N: | 2.75 |
| K: | 5.75 in | R: | 3.25 in |
| A: | 5.06 | E: | 2.09 |
Technical Specifications
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 976 | Input Keyway (C Face): | 3/16x3/32 |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Frame Size: | 140TC |
| Output Diameter (in): | 1.000 in | Ratio Range: | 10:1 |
| Gear Type: | Worm | Series Code: | Raider |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.625 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288344018 | Weight: | 25.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

