Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UL15
Part #:XE1004
Catalog #:206UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | H: | 2.28 in |
| M: | 1.81 | L: | 5.06 in |
| N: | 4.69 | C: | 6.38 in |
| J: | 5 in | K: | 2.5 in |
| F: | 2.88 | V: | 2.29 in |
| D: | 2.28 | X: | 0.63 in |
| Y: | 1.76 in | B: | 5.5 |
| G: | 1.44 | U: | 0.625 in |
| E: | 2.5 | Center Distance (in): | 2.06 in |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| I: | 3 in | TAP Depth: | 0.61 in |
| A: | 3.75 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1820 | Ratio: | 15:1 |
| Key Length: | 1.38 | Key Sq.: | 0.1875 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.64 | Mounting Style: | No Base |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Assembly: | U-L |
| Model Code: | 206U | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Input Style: | Solid Shaft |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 1.75 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288345602 | Weight: | 24.02 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.30 IN |
| Packaged Height: | 11.50 IN |

