Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UL30
Part #:XE1007
Catalog #:206UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.06 in | N: | 4.69 |
| F: | 2.88 | B: | 5.5 |
| V: | 2.29 in | M: | 1.81 |
| J: | 5 in | C: | 6.38 in |
| H: | 2.28 in | O: | 2 in |
| D: | 2.28 | X: | 0.63 in |
| K: | 2.5 in | Y: | 1.76 in |
| T: | 1 | Center Distance (in): | 2.06 in |
| A: | 3.75 | U: | 0.625 in |
| TAP Depth: | 0.61 in | I: | 3 in |
| G: | 1.44 | H-Tap size: | 3/8 - 16 in |
| E: | 2.5 |
Technical Specifications
| Key Sq.: | 0.1875 | Key Length: | 1.38 |
| Efficiency: | 80 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2300 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Model Code: | 206U | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Mounting Style: | No Base |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.06 | Series Code: | Raider |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | L |
| Output Key: | 1/4 X 1.75 | Assembly: | U-L |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1.000 in |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.94 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 968 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288345626 | Weight: | 25.00 LB |

