Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UL40
Part #:XE1008
Catalog #:206UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | O: | 2 in |
| L: | 5.06 in | J: | 5 in |
| V: | 2.29 in | F: | 2.88 |
| X: | 0.63 in | Y: | 1.76 in |
| C: | 6.38 in | D: | 2.28 |
| N: | 4.69 | B: | 5.5 |
| K: | 2.5 in | M: | 1.81 |
| G: | 1.44 | I: | 3 in |
| TAP Depth: | 0.61 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.06 in | E: | 2.5 |
| A: | 3.75 | T: | 1 |
| U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Length: | 1.38 |
| Ratio: | 40:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2305 | Key Sq.: | 0.1875 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Maximum Input HP: | 0.92 hp @ 1750 rpm | Manufacturer Reducer Size: | 206 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Ratio Range: | 40:1 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Model Code: | 206U | Input HP @ 1750 RPM: | 0.76 |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.06 | Output RPM: | 43.7 |
| Output Key: | 1/4 X 1.75 | Assembly: | U-L |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288345633 | Weight: | 24.17 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 11.20 IN |
| Packaged Height: | 11.60 IN |

