Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UL50
Part #:XE1009
Catalog #:206UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | V: | 2.29 in |
| L: | 5.06 in | H: | 2.28 in |
| Y: | 1.76 in | C: | 6.38 in |
| D: | 2.28 | X: | 0.63 in |
| J: | 5 in | B: | 5.5 |
| K: | 2.5 in | O: | 2 in |
| M: | 1.81 | N: | 4.69 |
| U: | 0.625 in | TAP Depth: | 0.61 in |
| A: | 3.75 | G: | 1.44 |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| I: | 3 in | E: | 2.5 |
| Center Distance (in): | 2.06 in |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2305 |
| Key Length: | 1.38 | Ratio: | 50:1 |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 0.62 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | Raider | Assembly: | U-L |
| Output RPM: | 35 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Input Style: | Solid Shaft |
| Ratio Range: | 50:1 | Model Code: | 206U |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 970 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288345640 | Weight: | 25.00 LB |

