Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UL60
Part #:XE1010
Catalog #:206UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.69 | H: | 2.28 in |
| X: | 0.63 in | J: | 5 in |
| F: | 2.88 | O: | 2 in |
| M: | 1.81 | L: | 5.06 in |
| B: | 5.5 | K: | 2.5 in |
| D: | 2.28 | V: | 2.29 in |
| Y: | 1.76 in | C: | 6.38 in |
| I: | 3 in | E: | 2.5 |
| TAP Depth: | 0.61 in | A: | 3.75 |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| U: | 0.625 in | Center Distance (in): | 2.06 in |
| T: | 1 |
Technical Specifications
| Key Length: | 1.38 | Ratio: | 60:1 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2305 | Reducer Style: | Standard |
| Ratio Range: | 60:1 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.06 | Output Key: | 1/4 X 1.75 |
| Output RPM: | 29.1 | Gear Type: | Worm |
| Series Code: | Raider | Model Code: | 206U |
| Mounting Style: | No Base | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.52 | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Assembly: | U-L |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 940 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288345657 | Weight: | 25.00 LB |

